NEW TO LEESON
LEESON General Purpose Motor, 0.75 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 56 Frame, DP - G156
Part #:056B17D2012
Catalog #:G156
Model #:56B17D2012G
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 11.0/5.5-5.5 A | Power Factor: | 61.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.47 in |
| Frame Length: | 7.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856048431 | Weight: | 26.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 11.00 | 100.0 | 36.00 | 100.0 | 1,750 | 0.70 | 0.0 | 0.75 |
| Break-Down | 13.90 | 126.0 | 88.00 | 244.0 | 1,543 | 2.60 | 0.0 | 0.75 |
| Locked-Rotor | 28.50 | 259.0 | 118.00 | 328.0 | 0 | 5.60 | 0.0 | 0.75 |
| Pull-Up | 16.20 | 147.0 | 80.00 | 222.0 | 1,407 | 2.80 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.49 | 3.75 | 4.22 | 4.55 | 5.50 | 6.00 | 6.85 | 8.05 | 9.73 |
| Rated Output (KW) | 0.15 | 0.28 | 0.43 | 0.60 | 0.78 | 0.96 | 1.18 | 1.43 | 1.78 |
| Efficiency (%) | 0.0 | 45.2 | 62.2 | 68.3 | 72.0 | 71.8 | 70.8 | 68.2 | 62.1 |
| Power Factor (%) | 18.7 | 32.5 | 44.3 | 56.9 | 61.5 | 69.7 | 74.9 | 77.2 | 79.3 |
| Speed (RPM) | 1,800 | 1,782 | 1,771 | 1,760 | 1,740 | 1,730 | 1,711 | 1,690 | 1,635 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 75.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 8.00 | 17.00 | 26.00 | 36.00 | 45.00 | 55.00 | 65.00 | 76.00 |

