NEW TO LEESON
LEESON General Purpose Motor, 0.75 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56 Frame, DP - B319
Part #:056C17D2074
Catalog #:B319
Model #:56C17D2074Q
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 70.1 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 10.0/5.0 A | Power Factor: | 69.6 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 24.28 Ohms | Mounting: | Resilient Base - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 10.72 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.87 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856023193 | Weight: | 23.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 8.75 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 5.00 | 100.0 | 36.50 | 100.0 | 1,731 | 0.00 | 0.0 | 0.75 |
| Locked-Rotor | 22.10 | 442.0 | 49.40 | 135.0 | 0 | 4.18 | 0.0 | 0.75 |
| Break-Down | 0.00 | 0.0 | 79.00 | 216.0 | 1,460 | 0.00 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 3.20 | 3.60 | 3.90 | 4.40 | 5.00 | 5.30 |
| Rated Output (KW) | 0.14 | 0.29 | 0.44 | 0.62 | 0.80 | 1.00 |
| Efficiency (%) | 0.0 | 49.0 | 64.0 | 68.0 | 70.1 | 69.8 |
| Power Factor (%) | 19.0 | 35.0 | 49.0 | 61.0 | 69.6 | 82.0 |
| Speed (RPM) | 1,800 | 1,780 | 1,765 | 1,750 | 1,731 | 1,725 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 75.0 | 100.0 |
| Torque (ft-lbs) | 0.00 | 9.13 | 18.26 | 27.40 | 36.50 | 45.60 |

