JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON General Purpose Motor, 1/3 HP, 1 Ph, 60 Hz, 115 V, 56Z Frame, DP - H676
Part #:5KH35GNA229
Catalog #:H676
Model #:5KH35GNA229
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56Z | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.2 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | R |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension | Shaft Diameter: | 0.500 in |
General Specifications
| UPC: | 722856007063 | Weight: | 14.00 LB |
| Packaged Length: | 13.69 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

