NEW TO LEESON
LEESON General Purpose Motor, 1.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56 Frame, DP - D115
Part #:056B34D2027
Catalog #:D115
Model #:56B34D2027G
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 78.7 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.0/7.4-6.5 A | Power Factor: | 95.8 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | H |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.72 in |
| Frame Length: | 7.75 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856048561 | Weight: | 28.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 21.40 | 5.24 | 3,171 | 4.30 | 1.50 | |||
| Locked-Rotor | 41.80 | 3.63 | 0 | 7.50 | 1.50 | |||
| Pull-Up | 41.70 | 3.51 | 186 | 7.50 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 120 % | 125 % | 130 % | 150 % | 175 % | 200 % |
| Current (Amps) | 1.58 | 2.51 | 3.66 | 4.99 | 6.49 | 7.48 | 8.05 | 8.10 | 8.50 | 10.10 | 12.50 | 16.40 |
| Rated Output (KW) | 0.21 | 0.49 | 0.78 | 1.09 | 1.43 | 1.64 | 1.80 | 1.80 | 1.88 | 2.20 | 2.71 | 3.46 |
| Efficiency (%) | 0.0 | 57.7 | 72.1 | 77.0 | 78.5 | 78.7 | 78.0 | 78.0 | 76.9 | 76.1 | 72.5 | 64.5 |
| Power Factor (%) | 56.4 | 85.4 | 92.4 | 95.0 | 95.8 | 95.3 | 96.5 | 96.6 | 96.2 | 94.7 | 94.3 | 91.7 |
| Speed (RPM) | 3,600 | 3,577 | 3,559 | 3,537 | 3,513 | 3,494 | 3,480 | 3,481 | 3,472 | 3,446 | 3,397 | 3,296 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 70.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.56 | 1.11 | 1.67 | 2.25 | 2.60 | 2.80 | 2.84 | 2.93 | 3.42 | 4.07 | 4.77 |

