NEW TO LEESON
LEESON General Purpose Motor, 2 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 145T Frame, DP - I147
Part #:145TBDR5345
Catalog #:I147
Model #:145TBDR5345AE
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/208-230 V |
| Speed: | 1740 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 78.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 21.0/11.3-10.5 A | Power Factor: | 78.3 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 14.22 in |
| Frame Length: | 9.56 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.28 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856048585 | Weight: | 50.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 65.90 | 628.0 | 19.50 | 323.0 | 0 | 12.90 | 0.0 | 2.00 |
| Full Load | 10.50 | 100.0 | 6.03 | 100.0 | 1,740 | 1.90 | 0.0 | 2.00 |
| Pull-Up | 48.70 | 464.0 | 11.90 | 197.0 | 1,150 | 8.20 | 0.0 | 2.00 |
| Break-Down | 37.60 | 358.0 | 15.70 | 260.0 | 1,464 | 7.00 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 5.37 | 5.75 | 6.97 | 8.56 | 10.50 | 12.00 | 12.80 | 15.50 | 18.80 |
| Rated Output (KW) | 0.20 | 0.60 | 1.00 | 1.43 | 1.90 | 2.20 | 2.40 | 3.00 | 3.67 |
| Efficiency (%) | 0.0 | 63.1 | 75.0 | 78.1 | 78.5 | 78.5 | 77.7 | 74.7 | 71.3 |
| Power Factor (%) | 15.8 | 45.0 | 62.4 | 72.6 | 78.3 | 80.7 | 81.5 | 84.2 | 84.9 |
| Speed (RPM) | 1,800 | 1,785 | 1,772 | 1,759 | 1,740 | 1,730 | 1,726 | 1,703 | 1,675 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 70.0 | 90.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.48 | 2.98 | 4.47 | 6.03 | 6.98 | 7.61 | 9.26 | 11.00 |

