LEESON General Purpose Motor, 0.75 HP, 1 Ph, 60 Hz, 115/230 V, 1200 RPM, 56C Frame, DP - C1412
Part #:5KCR49WN6078
Catalog #:C1412
Model #:5KCR49WN6078
KEY FEATURES
- Heavy gauge steel constructions
- Suitable for horizontal or vertical mounting
- Capacitor start/capacitor run design for reduced amperage
- Motor will accept a brake kit
- Energy saver design
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 1140 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 61.2 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 12.6,6.3 A | Power Factor: | 0 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Yes |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | SM |
| Poles: | 6 | Rotation: | Counterclockwise/Clockwise |
| Mounting: | Round | Motor Orientation: | ANY |
| Drive End Bearing: | BALL | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Overall Length: | 13.81 in |
| Frame Length: | 9.63 in | Shaft Diameter: | 0.630 in |
| Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 722856009203 | Weight: | 44.00 LB |
| Packaged Length: | 15.44 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

