NEW TO LEESON
LEESON General Purpose Motor, 0.33 HP, 1 Ph, 60 Hz, 115/208-230 V, 1200 RPM, 56C Frame, TEFC - G576
Part #:056C11F5303
Catalog #:G576
Model #:56C11F5303K
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/208-230 V |
| Speed: | 1140 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 52.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.8/3.6-3.9 A | Power Factor: | 53.8 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.31 in |
| Frame Length: | 7.06 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856009517 | Weight: | 29.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 8.50 | 218.0 | 66.90 | 279.0 | 1,057 | 1.50 | 0.0 | 0.33 |
| Full Load | 3.90 | 100.0 | 24.00 | 100.0 | 1,170 | 0.48 | 53.8 | 0.33 |
| Locked-Rotor | 17.90 | 459.0 | 77.10 | 321.0 | 0 | 3.70 | 0.0 | 0.33 |
| Pull-Up | 10.70 | 274.0 | 52.90 | 220.0 | 893 | 1.80 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.65 | 3.70 | 3.76 | 3.81 | 3.90 | 4.00 | 4.28 | 4.58 | 4.96 | 5.46 |
| Rated Output (KW) | 0.19 | 0.25 | 0.32 | 0.39 | 0.48 | 0.52 | 0.55 | 0.65 | 0.76 | 0.89 |
| Efficiency (%) | 0.0 | 25.0 | 39.4 | 47.9 | 52.5 | 55.2 | 56.3 | 57.7 | 57.3 | 56.0 |
| Power Factor (%) | 22.0 | 29.0 | 36.3 | 43.6 | 53.8 | 56.4 | 56.3 | 61.5 | 66.7 | 70.7 |
| Speed (RPM) | 1,200 | 1,191 | 1,185 | 1,178 | 1,170 | 1,166 | 1,163 | 1,154 | 1,142 | 1,127 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 78.0 | 90.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.94 | 11.90 | 17.90 | 24.00 | 27.70 | 30.20 | 36.50 | 43.00 | 49.70 |

