NEW TO LEESON
LEESON General Purpose Motor, 0.50 & 0.33 HP, 1 Ph, 60 & 50 Hz, 115/208-230 & 110/220 V, 1200 & 1000 RPM, 56C Frame, TEFC - G578
Part #:056B11F5303
Catalog #:G578
Model #:56B11F5303K
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 & 0.33 Hp |
| Output KW: | 0.37 & 0.25 kW | Voltage: | 115/208-230 & 110/220 V |
| Speed: | 1140 & 950 rpm | Service Factor: | 1.15 & 1.0 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 64 & 50 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 9.6/4.7-4.8 & 10.4/5.2 A | Power Factor: | 56 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.32 in |
| Frame Length: | 8.06 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856009531 | Weight: | 35.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 15.50 | 78.90 | 814 | 2.61 | 0.50 | |||
| Locked-Rotor | 23.50 | 109.00 | 0 | 4.61 | 0.50 | |||
| Break-Down | 11.60 | 104.00 | 1,021 | 2.12 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 4.00 | 4.00 | 4.10 | 4.40 | 4.80 | 5.00 | 5.10 | 5.60 | 6.20 | 7.00 |
| Rated Output (KW) | 0.18 | 0.27 | 0.37 | 0.48 | 0.59 | 0.60 | 0.71 | 0.86 | 1.00 | 1.19 |
| Efficiency (%) | 0.0 | 36.5 | 52.5 | 60.5 | 64.0 | 64.0 | 66.5 | 66.5 | 65.5 | 63.5 |
| Power Factor (%) | 19.0 | 28.5 | 38.0 | 47.0 | 56.0 | 56.0 | 61.0 | 66.5 | 71.0 | 74.5 |
| Speed (RPM) | 1,200 | 1,192 | 1,185 | 1,178 | 1,170 | 1,165 | 1,163 | 1,155 | 1,140 | 1,125 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 60.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 8.98 | 17.80 | 26.80 | 35.90 | 40.00 | 45.20 | 54.70 | 64.50 | 74.80 |

