NEW TO LEESON
LEESON General Purpose Motor, 1/3 HP, 1 Ph, 60 Hz, 115/230 V, 56C Frame, TEFC - C1405
Part #:5KC35MN145
Catalog #:C1405
Model #:5KC35MN145H
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.0/3.0 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Locked |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56C | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856009197 | Weight: | 17.00 LB |
| Packaged Length: | 15.44 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

