LEESON General Purpose Motor, 1.50 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56H Frame, TEFC - 110019.00
Part #:110019.00
Catalog #:110019.00
Model #:U6K17FB1L
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
- Operational at 115/208-230 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56H | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Automatic | Efficiency: | 79 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 17.2/8.6 A | Power Factor: | 73 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.32 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.99 in |
| Frame Length: | 7.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720007396 | Weight: | 41.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 50.00 | 13.00 | 289.0 | 0 | 1.50 | |||
| Pull-Up | 0.00 | 9.30 | 207.0 | 1,400 | 1.50 | |||
| Full Load | 8.60 | 4.50 | 100.0 | 1,725 | 1.50 | |||
| Break-Down | 0.00 | 10.70 | 238.0 | 1,550 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 5.20 | 5.49 | 6.13 | 7.03 | 8.42 | 9.78 | 11.69 |
| Rated Output (KW) | 0.24 | 0.45 | 0.75 | 1.06 | 1.41 | 1.77 | 2.18 |
| Efficiency (%) | 0.0 | 65.3 | 75.8 | 78.7 | 79.1 | 79.0 | 76.7 |
| Power Factor (%) | 20.1 | 35.8 | 53.2 | 65.8 | 73.0 | 78.6 | 81.1 |
| Speed (RPM) | 1,798 | 1,790 | 1,779 | 1,770 | 1,758 | 1,746 | 1,729 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 82.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.16 | 2.25 | 3.33 | 4.48 | 5.63 | 6.81 |

