NEW TO LEESON
LEESON General Purpose Motor, 1 HP, 1 Ph, 60 Hz, 115/230 V, 56 Frame, TEFC - C276
Part #:5KC49TN0034X
Catalog #:C276
Model #:5KC49TN0034X
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 13.2/6.6 A |
| Power Factor: | 71.6 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856008657 | Weight: | 36.00 LB |
| Packaged Length: | 15.14 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

