NEW TO LEESON
LEESON General Purpose Motor, 2 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 145T Frame, TEFC - I221
Part #:145TBFR5303
Catalog #:I221
Model #:145TBFR5303BF
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/208-230 V |
| Speed: | 3510 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 80 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 18.0/10.0-9.0 A | Power Factor: | 96.2 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | H |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 13.37 in |
| Frame Length: | 8.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.28 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856008893 | Weight: | 39.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 60.30 | 6.23 | 0 | 11.20 | 2.00 | |||
| Pull-Up | 59.80 | 5.02 | 257 | 11.10 | 2.00 | |||
| Break-Down | 31.90 | 7.68 | 3,171 | 6.41 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.58 | 2.90 | 4.50 | 6.30 | 9.00 | 9.65 | 10.50 | 13.00 |
| Rated Output (KW) | 0.27 | 0.62 | 0.96 | 1.40 | 1.85 | 2.14 | 2.34 | 2.88 |
| Efficiency (%) | 0.0 | 64.5 | 77.5 | 81.5 | 80.0 | 81.0 | 80.7 | 79.5 |
| Power Factor (%) | 0.0 | 94.0 | 95.5 | 96.0 | 96.2 | 96.0 | 95.9 | 95.8 |
| Speed (RPM) | 3,600 | 3,580 | 3,560 | 3,540 | 3,510 | 3,497 | 3,485 | 3,469 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 85.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.74 | 1.47 | 2.22 | 3.00 | 3.48 | 3.80 | 4.55 |

