LEESON General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 145TC Frame, TEFC - 121060.00
Part #:121060.00
Catalog #:121060.00
Model #:P145K34FK4E
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 230 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 145TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Manual | Efficiency: | 81.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.0 A | Power Factor: | 91 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | L | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | N |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | .52 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 14.43 in |
| Frame Length: | 8.50 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720016619 | Weight: | 54.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 13.00 | 100.0 | 4.50 | 100.0 | 3,530 | 2.77 | 90.0 | 3.00 |
| Pull-Up | 75.00 | 577.0 | 12.00 | 267.0 | 265 | 10.59 | 61.4 | 3.00 |
| Break-Down | 64.68 | 498.0 | 13.50 | 300.0 | 2,990 | 12.92 | 86.8 | 3.00 |
| Locked-Rotor | 100.00 | 769.0 | 12.50 | 278.0 | 0 | 20.41 | 90.3 | 3.00 |
| No Load | 4.95 | 38.0 | 0.00 | 0.0 | 3,595 | 0.39 | 33.0 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 4.93 | 5.79 | 7.89 | 10.30 | 13.17 | 15.94 | 19.08 |
| Rated Output (KW) | 0.34 | 0.90 | 1.47 | 2.09 | 2.76 | 3.40 | 4.10 |
| Efficiency (%) | 0.0 | 64.0 | 77.3 | 81.3 | 81.5 | 82.1 | 80.8 |
| Power Factor (%) | 30.1 | 67.4 | 81.0 | 88.2 | 91.0 | 92.7 | 93.4 |
| Speed (RPM) | 3,598 | 3,577 | 3,557 | 3,536 | 3,512 | 3,486 | 3,455 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 80.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.13 | 2.25 | 3.38 | 4.50 | 5.63 | 6.75 |

