LEESON General Purpose Motor, 0.33 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, S56C Frame, TENV - 102869.00
Part #:102869.00
Catalog #:102869.00
Model #:M4C17NC27B
KEY FEATURES
- Durable rolled steel construction
- NEMA Design B performance
- Meets or exceed NEMA service factors
- Double shielded ball bearings
- Continuous duty
- Thermally protected ratings
- UL recognized component listing and CSA certified
- LEESON® motors. Motors and solutions at our core™
- Operational at 115/208-230 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | S56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | Manual | Efficiency: | 65 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.2/2.6 A | Power Factor: | 63 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.564 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 10.30 in |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720326497 | Weight: | 21.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 2.60 | 16.00 | 100.0 | 1,747 | 0.33 | |||
| Pull-Up | 0.00 | 51.60 | 323.0 | 0 | 0.33 | |||
| Break-Down | 0.00 | 44.20 | 276.0 | 0 | 0.33 | |||
| Locked-Rotor | 11.40 | 60.70 | 379.0 | 0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 2.30 | 2.27 | 2.34 | 2.46 | 2.64 | 2.88 | 3.18 |
| Rated Output (KW) | 0.11 | 0.17 | 0.24 | 0.31 | 0.38 | 0.56 | 0.55 |
| Efficiency (%) | 0.0 | 36.7 | 52.5 | 60.4 | 64.6 | 54.7 | 67.0 |
| Power Factor (%) | 20.6 | 32.1 | 43.5 | 53.8 | 62.6 | 84.8 | 75.3 |
| Speed (RPM) | 1,797 | 1,786 | 1,774 | 1,761 | 1,747 | 1,731 | 1,713 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 88.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.88 | 7.81 | 11.81 | 15.87 | 20.02 | 24.28 |

