JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON General Purpose Motor, 1.5 HP, 3 Ph, 50 Hz, 220/380 V, 145T Frame, DP - K408
Part #:5K49SN8050
Catalog #:K408
Model #:5K49SN8050
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 220/380 V |
| Speed: | 1425 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 50 Hz | Current: | 4.5/2.6 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | Design Code: | B |
| KVA Code: | G | Drive End Bearing Size: | 6205 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 145T | Shaft Diameter: | 0.875 in |
General Specifications
| UPC: | 722856010667 | Weight: | 35.00 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

