NEW TO LEESON
LEESON General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 56HZ Frame, DP - K065
Part #:056T17D3303
Catalog #:K065
Model #:56T17D3303B
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 & 1.50 Hp |
| Output KW: | 1.5 & 1.1 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56HZ | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 81.5 & 81.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 6.2-6.2/3.1 & 6/3 A | Power Factor: | 75.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 9.35 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 145T | Overall Length: | 11.99 in |
| Frame Length: | 8.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.28 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856010629 | Weight: | 35.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 2/3 | 17.00 | 548.0 | 17.20 | 287.0 | 800 | 2.00 | ||
| Full Load | 3.10 | 100.0 | 6.00 | 100.0 | 1,740 | 2.00 | ||
| 1/3 | 21.00 | 677.0 | 16.50 | 275.0 | 135 | 2.00 | ||
| No Load | 2.00 | 65.0 | 0.00 | 0.0 | 1,800 | 2.00 | ||
| Locked-Rotor | 22.60 | 729.0 | 17.60 | 293.0 | 0 | 71.5 | 2.00 | |
| Break-Down | 14.50 | 468.0 | 22.50 | 375.0 | 1,250 | 84.0 | 2.00 | |
| Pull-Up | 19.00 | 613.0 | 16.00 | 267.0 | 600 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 2.00 | 2.10 | 2.40 | 2.70 | 3.10 | 3.40 | 3.60 | 4.20 | 4.80 |
| Rated Output (KW) | 0.17 | 0.53 | 0.94 | 1.40 | 1.80 | 2.10 | 2.30 | 2.70 | 3.30 |
| Efficiency (%) | 0.0 | 71.0 | 79.5 | 82.5 | 81.5 | 81.5 | 81.5 | 80.0 | 79.5 |
| Power Factor (%) | 10.5 | 31.0 | 50.0 | 63.5 | 75.5 | 77.0 | 78.5 | 82.5 | 85.0 |
| Speed (RPM) | 1,800 | 1,787 | 1,775 | 1,760 | 1,740 | 1,735 | 1,730 | 1,712 | 1,690 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 75.0 | 90.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.50 | 3.00 | 4.50 | 6.00 | 7.00 | 7.60 | 9.20 | 11.00 |

