LEESON General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 145T Frame, TEFC - E2127
Part #:145TTFR16080
Catalog #:E2127
Model #:145TTFR16080AA
KEY FEATURES
- Meets or exceeds NEMA Premium® efficiencies, except where noted NEMA Premium® models are in compliance with EISA2007
- C-Face Footed models are rated 60/50 Hz, same HP
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- F1 conduit box on Rigid Base, F3 on C-Face Footed (Rigid Base) motors
- Motor will accept a C-face kit
- Shaft slinger, Class F insulation, 1.15 Service Factor, Ball bearings (except as noted
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 575 V |
| Speed: | 1160 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 82.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.5 A | Power Factor: | 60 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 6 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 14.87 in |
| Frame Length: | 9.56 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 Only |
General Specifications
| UPC: | 722856016447 | Weight: | 49.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 9.75 IN | HTC: | 8501.52.4000 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 11.80 | 620.0 | 13.10 | 291.0 | 0 | 60.0 | 1.00 | |
| Pull-Up | 10.62 | 559.0 | 11.80 | 262.0 | 600 | 1.00 | ||
| 1/3 | 11.21 | 590.0 | 11.14 | 248.0 | 400 | 1.00 | ||
| No Load | 1.40 | 74.0 | 0.00 | 0.0 | 1,200 | 7.0 | 1.00 | |
| Full Load | 1.90 | 100.0 | 4.50 | 100.0 | 1,160 | 60.0 | 1.00 | |
| Break-Down | 7.50 | 395.0 | 18.40 | 409.0 | 820 | 82.0 | 1.00 | |
| 2/3 | 9.44 | 497.0 | 13.76 | 306.0 | 800 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.12 | 1.20 | 1.24 | 1.36 | 1.52 | 1.64 | 1.72 | 1.92 |
| Rated Output (KW) | 0.09 | 0.28 | 0.48 | 0.68 | 0.90 | 1.04 | 1.13 | 1.38 |
| Efficiency (%) | 0.0 | 68.0 | 78.5 | 81.5 | 82.5 | 82.5 | 82.5 | 81.5 |
| Power Factor (%) | 7.0 | 23.5 | 38.0 | 50.0 | 60.0 | 63.5 | 66.0 | 71.0 |
| Speed (RPM) | 1,200 | 1,190 | 1,180 | 1,170 | 1,160 | 1,155 | 1,150 | 1,135 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 40.0 | 45.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.20 | 3.36 | 4.50 | 5.25 | 5.75 | 6.95 |

