JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 208-230/460 V, 56 Frame, TEFC - K163
Part #:5K38RN30
Catalog #:K163
Model #:5K38RN30
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Class B or F Insulation protects motor for a maximum temperature rating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 208-230/460 V |
| Speed: | 3450 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.2-3.0/1.5 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | Design Code: | B |
| KVA Code: | L | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856013859 | Weight: | 25.00 LB |
| Packaged Length: | 13.69 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

