LEESON Refrigeration Motor, 0.33 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 48 Frame, DP - 103795.00
Part #:103795.00
Catalog #:103795.00
Model #:A4S17DR69A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 48 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 66 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.6/2.8 A | Power Factor: | 61 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | O | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 48 | Overall Length: | 10.18 in |
| Frame Length: | 5.75 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.5 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720053904 | Weight: | 16.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 18.70 | 670.0 | 25.80 | 159.0 | 0 | 3.50 | 0.0 | 0.33 |
| Pull-Up | 18.60 | 667.0 | 24.90 | 154.0 | 143 | 3.40 | 0.0 | 0.33 |
| Break-Down | 6.15 | 220.0 | 35.80 | 221.0 | 1,500 | 1.20 | 0.0 | 0.33 |
| Full Load | 2.79 | 100.0 | 16.20 | 100.0 | 1,737 | 0.40 | 61.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % | 175 % |
| Current (Amps) | 2.24 | 2.27 | 2.37 | 2.54 | 2.79 | 2.84 | 3.13 | 3.29 | 3.59 | 4.25 |
| Rated Output (KW) | 0.11 | 0.17 | 0.24 | 0.31 | 0.40 | 0.43 | 0.49 | 0.53 | 0.61 | 0.75 |
| Efficiency (%) | 0.0 | 37.0 | 52.8 | 59.7 | 66.0 | 66.9 | 63.3 | 62.9 | 61.8 | 58.0 |
| Power Factor (%) | 21.7 | 32.8 | 43.7 | 53.6 | 61.0 | 65.4 | 68.2 | 70.6 | 73.3 | 76.8 |
| Speed (RPM) | 1,800 | 1,782 | 1,769 | 1,755 | 1,737 | 1,736 | 1,716 | 1,705 | 1,686 | 1,646 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 40.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 4.00 | 8.00 | 12.00 | 16.20 | 18.60 | 20.40 | 22.20 | 25.00 | 29.80 |

