LEESON Condenser Fan Motor, 0.17 HP, 1 Ph, 60 Hz, 208-230 V, 900 RPM, 48Y Frame, TEAO - X465
Part #:048A8T11002
Catalog #:X465
Model #:48A8T11002B
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.17 Hp |
| Output KW: | 0.13 kW | Voltage: | 208-230 V |
| Speed: | 825 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 55 % |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 1.1 A | Power Factor: | 90.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | B |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 8 | Rotation: | Selective Counterclockwise |
| Mounting: | Round - Extended Studs | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Single Special Extension |
| Overall Length: | 10.75 in | Frame Length: | 3.75 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 6.06 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856037961 | Weight: | 12.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

