LEESON Condenser Fan Motor, 0.25 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 48Z Frame, TENV - X463
Part #:048A17T356
Catalog #:X463
Model #:48A17T356D
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 208-230 V |
| Speed: | 1625 rpm | Service Factor: | 1 |
| Frame: | 48Z | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | Automatic | Efficiency: | 67.2 % |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 1.4 A | Power Factor: | 91.6 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | D |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 10.56 in |
| Frame Length: | 4.00 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856037947 | Weight: | 13.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 2.96 | 0.0 | 24.00 | 0.0 | 1,329 | 0.63 | 0.0 | 0.25 |
| Pull-Up | 4.40 | 0.0 | 6.00 | 0.0 | 32 | 0.84 | 0.0 | 0.25 |
| Locked-Rotor | 4.42 | 0.0 | 6.50 | 0.0 | 0 | 0.84 | 0.0 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.73 | 0.78 | 0.91 | 1.09 | 1.32 | 1.61 | 2.06 |
| Rated Output (KW) | 0.09 | 0.13 | 0.17 | 0.22 | 0.28 | 0.35 | 0.44 |
| Efficiency (%) | 0.0 | 35.9 | 54.2 | 63.5 | 67.2 | 67.8 | 63.1 |
| Power Factor (%) | 55.4 | 73.0 | 83.1 | 89.0 | 91.6 | 93.4 | 93.7 |
| Speed (RPM) | 1,800 | 1,768 | 1,743 | 1,714 | 1,679 | 1,631 | 1,547 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 80.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.00 | 6.10 | 9.30 | 12.60 | 16.20 | 20.40 |

