NEW TO LEESON
LEESON Condenser Fan Motor, 0.25 HP, 1 Ph, 60 Hz, 460 V, 1800 RPM, 48Y Frame, OPAO - X420
Part #:048A17O169
Catalog #:X420
Model #:48A17O169E
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 460 V |
| Speed: | 1625 rpm | Service Factor: | 1.0 |
| Frame: | 48Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 58 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.0 A | Power Factor: | 83 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | D |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 01 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 10.94 in |
| Frame Length: | 3.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856037480 | Weight: | 12.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.94 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 2.33 | 271.0 | 4.98 | 39.0 | 110 | 0.86 | 80.4 | 0.25 |
| Locked-Rotor | 2.28 | 265.0 | 5.50 | 43.0 | 0 | 0.88 | 80.4 | 0.25 |
| Break-Down | 1.57 | 183.0 | 22.20 | 172.0 | 1,395 | 1.40 | 88.5 | 0.25 |
| Full Load | 0.86 | 100.0 | 12.92 | 100.0 | 1,680 | 0.33 | 83.0 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % |
| Current (Amps) | 0.65 | 0.66 | 0.70 | 0.77 | 0.86 | 0.93 | 0.99 | 1.05 |
| Rated Output (KW) | 0.14 | 0.18 | 0.22 | 0.28 | 0.33 | 0.37 | 0.39 | 0.42 |
| Efficiency (%) | 0.0 | 28.4 | 44.8 | 53.5 | 58.0 | 59.8 | 59.8 | 59.4 |
| Power Factor (%) | 46.7 | 58.9 | 69.4 | 77.8 | 83.0 | 85.2 | 86.0 | 87.1 |
| Speed (RPM) | 1,790 | 1,765 | 1,740 | 1,710 | 1,680 | 1,655 | 1,635 | 1,615 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.23 | 6.46 | 9.69 | 12.90 | 14.86 | 14.86 | 17.44 |

