LEESON Condenser Fan Motor, 0.33 HP, 1 Ph, 60 Hz, 208-230 V, 1200 RPM, 48Z Frame, TEAO - X072
Part #:048A11T646
Catalog #:X072
Model #:48A11T646A
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 65.4 % |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 2.3-2.3 A | Power Factor: | 86 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | C |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 10.80 in |
| Frame Length: | 4.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 5.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856041852 | Weight: | 14.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.94 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 5.68 | 299.0 | 8.10 | 33.0 | 32 | 1.02 | 78.1 | 0.33 |
| Full Load | 1.90 | 100.0 | 24.70 | 100.0 | 1,135 | 0.38 | 86.0 | 0.33 |
| Locked-Rotor | 5.70 | 300.0 | 8.50 | 34.0 | 0 | 1.02 | 77.5 | 0.33 |
| Break-Down | 3.75 | 197.0 | 41.60 | 168.0 | 964 | 0.77 | 90.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 1.26 | 1.30 | 1.42 | 1.62 | 2.30 | 2.50 |
| Rated Output (KW) | 0.13 | 0.18 | 0.23 | 0.30 | 0.38 | 0.47 |
| Efficiency (%) | 0.0 | 34.9 | 52.7 | 61.9 | 65.4 | 65.2 |
| Power Factor (%) | 43.8 | 59.5 | 72.0 | 81.0 | 86.0 | 89.1 |
| Speed (RPM) | 1,200 | 1,885 | 1,170 | 1,155 | 1,135 | 1,105 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.00 | 12.10 | 18.40 | 24.70 | 31.70 |

