NEW TO LEESON
LEESON Condenser Fan Motor, 0.50 HP, 1 Ph, 60 Hz, 460 V, 1200 RPM, 48Y Frame, OPAO - X400
Part #:048A11O2017
Catalog #:X400
Model #:48A11O2017E
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 460 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 62 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.4 A | Power Factor: | 93.3 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | C |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 10 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 11.94 in |
| Frame Length: | 4.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856037664 | Weight: | 16.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.94 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 17.40 | 0.50 | ||||||
| Break-Down | 61.50 | 980 | 0.50 | |||||
| Locked-Rotor | 4.04 | 17.50 | 0 | 1.43 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 100 % |
| Current (Amps) | 0.82 | 1.38 |
| Rated Output (KW) | 0.23 | 0.59 |
| Efficiency (%) | 62.0 | |
| Power Factor (%) | 93.3 | |
| Speed (RPM) | 1,200 | 1,125 |
| Temp. Rise @ FL | 0.0 | |
| Torque (ft-lbs) | 0.00 | 36.60 |

