LEESON Condenser Fan Motor, 0.60 HP, 1 Ph, 60 Hz, 200-230/460 V, 1200 RPM, 48Y Frame, OAO - X446
Part #:048A11O1643
Catalog #:X446
Model #:48A11O1643D
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.60 Hp |
| Output KW: | 0.45 kW | Voltage: | 200-230/460 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 62 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.0-3.6/1.8 A | Power Factor: | 84 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | B |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 01 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round Belly Band |
| Motor Orientation: | Shaft Up | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 11.82 in |
| Frame Length: | 6.38 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 4.06 in | Assembly/Box Mounting: | W8 |
General Specifications
| UPC: | 722856038180 | Weight: | 20.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 8.80 | 24.90 | 79 | 1.68 | 0.60 | |||
| Locked-Rotor | 8.82 | 25.10 | 0 | 1.68 | 0.60 | |||
| Break-Down | 6.30 | 70.10 | 836 | 1.27 | 0.60 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % |
| Current (Amps) | 1.12 | 1.16 | 1.28 | 1.48 | 1.80 | 2.13 |
| Rated Output (KW) | 0.21 | 0.31 | 0.42 | 0.55 | 0.71 | 0.87 |
| Efficiency (%) | 0.0 | 35.9 | 53.5 | 61.4 | 62.0 | 59.5 |
| Power Factor (%) | 41.5 | 58.5 | 71.5 | 80.5 | 84.0 | 88.4 |
| Speed (RPM) | 1,200 | 1,169 | 1,143 | 1,111 | 1,065 | 1,012 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 10.80 | 22.20 | 34.10 | 47.50 | 57.40 |

