LEESON Condenser Fan Motor, 0.75 HP, 1 Ph, 60 Hz, 208-230 V, 1200 RPM, 48Z Frame, OAO - X444
Part #:048A11O1596
Catalog #:X444
Model #:48A11O1596E
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Z | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 56.4 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.3-4.7 A | Power Factor: | 70 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | B |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 10 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 12.00 in |
| Frame Length: | 5.00 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856037732 | Weight: | 18.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 10.60 | 18.40 | 93 | 1.86 | 0.75 | |||
| Locked-Rotor | 10.60 | 20.70 | 0 | 1.86 | 0.75 | |||
| Break-Down | 6.94 | 87.40 | 957 | 1.45 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % |
| Current (Amps) | 1.60 | 1.77 | 2.20 | 2.78 | 4.70 |
| Rated Output (KW) | 0.21 | 0.32 | 0.45 | 0.60 | 0.77 |
| Efficiency (%) | 0.0 | 44.7 | 62.7 | 70.4 | 70.0 |
| Power Factor (%) | 55.3 | 77.3 | 88.1 | 93.3 | 94.0 |
| Speed (RPM) | 1,200 | 1,180 | 1,165 | 1,145 | 1,075 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 13.55 | 27.21 | 41.40 | 56.40 |

