JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON Condenser Fan Motor, 1.5 HP, 3 Ph, 60 Hz, 200-230/460 V, 48Y Frame, OPEN - K1407
Part #:5K39SNB587S
Catalog #:K1407
Model #:5K39SNB587S
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 200-230/460 V |
| Speed: | 1120 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 6.0-5.8/2.9 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | F |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Vsu | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856038326 | Weight: | 21.00 LB |
| Packaged Length: | 19.19 IN | Packaged Width: | 10.94 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

