LEESON Condenser Fan Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 56Z Frame, DP - K1515
Part #:5K48TN6430S
Catalog #:K1515
Model #:5K48TN6430S
KEY FEATURES
- 65°C ambient
- Enclosed shaft end bracket, vented frame
- Automatic reset thermal protector
- Nameplate 60/50 hertz 190/380 volts, at next lower HP
- Double sealed ball bearings
- 5/8” Dia. x 5” long shaft with flat and keyway
- Threaded lead exit
- Shaft ext 6" L by 5/8" diameter with full flat and key 90° apart
- 4 Locating screws 90 degrees apart, 3.33” from outer edge of shaft slinger
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 575 V |
| Speed: | 1140 rpm | Service Factor: | 1 |
| Frame: | 56Z | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 76.9 % |
| Ambient Temperature: | 65 °C | Frequency: | 60 Hz |
| Current: | 2.2 A | Power Factor: | 0 |
| Duty: | Continuous | Insulation Class: | B |
| KVA Code: | H | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Yes | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Three Phase | Starting Method: | N/R |
| Poles: | 6 | Rotation: | Counterclockwise/Clockwise |
| Mounting: | Round | Motor Orientation: | VSU |
| Drive End Bearing: | BALL | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Overall Length: | 16.72 in |
| Frame Length: | 8.43 in | Shaft Diameter: | 0.630 in |
| Shaft Extension: | 6 in |
General Specifications
| UPC: | 722856038364 | Weight: | 38.00 LB |
| Packaged Length: | 19.19 IN | Packaged Width: | 10.94 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

