LEESON Condenser Fan Motor, 1.50 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 56Y Frame, DPAO - 111148.00
Part #:111148.00
Catalog #:111148.00
Model #:A6T11DZ2E
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- Patented MAXGuard® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 230/460 V |
| Speed: | 1140 rpm | Service Factor: | 1.15 |
| Frame: | 56Y | Enclosure: | Drip Proof Air Over |
| Thermal Protection: | Automatic | Efficiency: | 79 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.6/2.8 A | Power Factor: | 68 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Round Belly Band |
| Motor Orientation: | Shaft Up | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 15.06 in |
| Frame Length: | 7.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 3.75 in | Assembly/Box Mounting: | F1/F2 CAPABLE |
General Specifications
| UPC: | 691720009635 | Weight: | 45.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 10.10 | 180.0 | 21.00 | 309.0 | 800 | 6.00 | 0.0 | 1.50 |
| Pull-Up | 14.90 | 266.0 | 16.50 | 243.0 | 120 | 7.41 | 0.0 | 1.50 |
| Locked-Rotor | 30.00 | 535.0 | 16.50 | 243.0 | 0 | 7.46 | 0.0 | 1.50 |
| Full Load | 5.60 | 100.0 | 6.80 | 100.0 | 1,159 | 1.39 | 68.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 2.07 | 2.15 | 2.35 | 2.58 | 2.80 | 3.27 | 3.70 |
| Rated Output (KW) | 0.15 | 0.45 | 0.75 | 1.39 | 1.39 | 1.72 | 2.07 |
| Efficiency (%) | 0.0 | 64.6 | 76.0 | 61.2 | 80.5 | 79.5 | 77.6 |
| Power Factor (%) | 8.8 | 26.0 | 40.1 | 67.4 | 62.3 | 66.1 | 70.1 |
| Speed (RPM) | 1,199 | 1,190 | 1,180 | 1,170 | 1,159 | 1,146 | 1,117 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.70 | 3.40 | 5.10 | 6.80 | 8.40 | 10.10 |

