NEW TO LEESON
LEESON Condenser Fan Motor, 1 HP, 1 Ph, 60 Hz, 200-230/460 V, 56Z Frame, OPEN - P190
Part #:5KCP49ZN9617T
Catalog #:P190
Model #:5KCP49ZN9617T
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 200-230/460 V |
| Speed: | 1075 rpm | Service Factor: | 1.0 |
| Frame: | 56Z | Enclosure: | Open Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 65 °C |
| Frequency: | 60 Hz | Current: | 6.7-6.8/3.4 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | C |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Vsu | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension |
General Specifications
| UPC: | 722856037541 | Weight: | 40.00 LB |
| Packaged Length: | 17.69 IN | Packaged Width: | 7.69 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

