LEESON Definite Purpose Motor, 0.50 & 0.22 HP, 1 Ph, 60 & 60 Hz, 115 & 115 V, 1800 & 1800 RPM, 56H Frame, DP - 111953.00
Part #:111953.00
Catalog #:111953.00
Model #:C6S46DR1F
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Cradle base offers flexibility when mounting and repositioning the motor.
- Suitable for variable torque applications.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 & 0.22 Hp |
| Output KW: | 0.37 & 0.16 kW | Voltage: | 115 & 115 V |
| Speed: | 1725 & 1140 rpm | Service Factor: | 1.0 & 1.0 |
| Frame: | 56H | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 61.7 & 49.6 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 60 Hz |
| Current: | 7.8 & 4.6 A | Power Factor: | 67 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.32 in |
| Frame Length: | 6.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720010402 | Weight: | 36.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 0.0 | 47.00 | 196.0 | 1,550 | 0.00 | 0.0 | 0.50 |
| Pull-Up | 0.00 | 0.0 | 33.30 | 139.0 | 25 | 0.00 | 0.0 | 0.50 |
| Full Load | 7.90 | 100.0 | 24.00 | 100.0 | 1,738 | 0.61 | 0.0 | 0.50 |
| Locked-Rotor | 44.00 | 557.0 | 33.45 | 139.0 | 0 | 4.73 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % |
| Current (Amps) | 6.33 | 6.26 | 6.54 | 7.06 | 7.75 | 8.70 | 9.95 | 11.73 |
| Rated Output (KW) | 0.17 | 0.26 | 0.36 | 0.47 | 0.60 | 0.74 | 0.91 | 1.13 |
| Efficiency (%) | 0.0 | 37.2 | 52.5 | 58.9 | 61.7 | 61.4 | 58.8 | 37.3 |
| Power Factor (%) | 23.2 | 35.4 | 47.6 | 58.4 | 67.0 | 73.9 | 79.4 | 83.8 |
| Speed (RPM) | 1,792 | 1,779 | 1,764 | 1,747 | 1,728 | 1,704 | 1,672 | 1,130 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.00 | 12.00 | 18.00 | 24.00 | 30.00 | 36.00 | 42.00 |

