LEESON Definite Purpose Motor, 1 & 0.44 HP, 1 Ph, 60 & 60 Hz, 115 & 115 V, 1800 & 1800 RPM, 56H Frame, DP - 111955.00
Part #:111955.00
Catalog #:111955.00
Model #:C6K46DR1J
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Cradle base offers flexibility when mounting and repositioning the motor.
- Suitable for variable torque applications.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 & 0.44 Hp |
| Output KW: | 0.75 & 0.33 kW | Voltage: | 115 & 115 V |
| Speed: | 1725 & 1140 rpm | Service Factor: | 1.0 & 1.0 |
| Frame: | 56H | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 69 & 53 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 60 Hz |
| Current: | 13.2 & 9.5 A | Power Factor: | 77 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | NO DESIGN CODE | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | .82 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.82 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720010426 | Weight: | 44.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 12.20 | 3.00 | 100.0 | 1,760 | 1.00 | |||
| Pull-Up | 0.00 | 5.90 | 197.0 | 0 | 1.00 | |||
| Locked-Rotor | 78.00 | 6.80 | 227.0 | 0 | 1.00 | |||
| Break-Down | 0.00 | 8.60 | 287.0 | 0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 8.70 | 8.81 | 9.49 | 10.59 | 12.12 | 14.05 | 16.54 |
| Rated Output (KW) | 0.28 | 0.45 | 0.64 | 0.85 | 1.08 | 1.34 | 1.85 |
| Efficiency (%) | 0.0 | 41.6 | 58.4 | 66.1 | 69.1 | 69.6 | 61.5 |
| Power Factor (%) | 27.6 | 44.4 | 58.7 | 69.7 | 77.4 | 83.0 | 97.0 |
| Speed (RPM) | 1,798 | 1,791 | 1,782 | 1,772 | 1,760 | 1,747 | 1,729 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 62.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.73 | 1.47 | 2.22 | 2.98 | 3.76 | 4.62 |

