NEW TO LEESON
LEESON Fan and Blower Motor, 0.17 HP, 1 Ph, 60 Hz, 115 V, 1200 RPM, 48Z Frame, TEAO - X302
Part #:048A11T199
Catalog #:X302
Model #:48A11T199M
KEY FEATURES
- Totally enclosed
- Direct drive, air over
- Horizontal or vertical mount
- Weather resistant reversing plug
- BX connector mounted in frame
- 1” Extended thru-bolts
- 48Y Frame has non-standard BA dimension
- Automatic reset thermal protection
- Capacitor included
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.17 Hp |
| Output KW: | 0.13 kW | Voltage: | 115 V |
| Speed: | 1075 rpm | Service Factor: | 1.0 |
| Frame: | 48Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 55 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.0 A | Power Factor: | 79 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | D |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 8.50 in |
| Frame Length: | 4.25 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.81 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856041814 | Weight: | 13.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 6.39 | 3.10 | 0 | 0.57 | 0.17 | |||
| Break-Down | 4.25 | 19.70 | 957 | 0.41 | 0.17 | |||
| Pull-Up | 6.40 | 2.90 | 7 | 0.57 | 0.17 |

