NEW TO LEESON
LEESON Fan and Blower Motor, 0.17 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 48Z Frame, TEAO - X305
Part #:048A17T2001
Catalog #:X305
Model #:48A17T2001D
KEY FEATURES
- Totally enclosed
- Direct drive, air over
- Horizontal or vertical mount
- Weather resistant reversing plug
- BX connector mounted in frame
- 1” Extended thru-bolts
- 48Y Frame has non-standard BA dimension
- Automatic reset thermal protection
- Capacitor included
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.17 Hp |
| Output KW: | 0.13 kW | Voltage: | 115 V |
| Speed: | 1625 rpm | Service Factor: | 1.0 |
| Frame: | 48Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 55 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.2 A | Power Factor: | 89.4 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | C |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 8.50 in |
| Frame Length: | 4.25 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.81 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856041845 | Weight: | 13.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 5.47 | 3.60 | 5 | 0.54 | 0.17 | |||
| Locked-Rotor | 5.46 | 4.10 | 0 | 0.54 | 0.17 | |||
| Break-Down | 3.81 | 12.50 | 1,280 | 0.40 | 0.17 |
Load Characteristics
| % of Rated Load | 0 % | 100 % |
| Current (Amps) | 1.02 | 2.16 |
| Rated Output (KW) | 0.08 | 0.23 |
| Efficiency (%) | 51.3 | |
| Power Factor (%) | 89.4 | |
| Speed (RPM) | 1,800 | 1,615 |
| Temp. Rise @ FL | 0.0 | |
| Torque (ft-lbs) | 0.00 | 8.70 |

