LEESON Fan and Blower Motor, 0.13 HP, 1 Ph, 60 Hz, 115 V, 1200 RPM, 48Y Frame, OAO - X064
Part #:048A11O2011
Catalog #:X064
Model #:48A11O2011J
KEY FEATURES
- Open frame and brackets
- Multi-speed capability
- Automatic reset thermal protector
- 30” leads, CCW rotation, fixed lead end
- 1” extended Thru-bolts both ends
- 20” overall length
- Capacitor not included.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.13 Hp |
| Output KW: | 0.09 kW | Voltage: | 115 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 51.7 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.4 A | Power Factor: | 82.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | D |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 10 |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Fixed Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension Both Sides | Overall Length: | 20.00 in |
| Frame Length: | 3.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 7.81 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856039071 | Weight: | 11.00 LB |
| Packaged Length: | 22.19 IN | Packaged Width: | 6.44 IN |
| Packaged Height: | 6.38 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 4.64 | 0.13 | ||||||
| Locked-Rotor | 1.66 | 4.81 | 0 | 0.34 | 0.13 | |||
| Break-Down | 13.80 | 980 | 0.13 |

