LEESON Fan and Blower Motor, 0.17 HP, 1 Ph, 60 Hz, 208-230 V, 1200 RPM, 48Y Frame, OAO - X043
Part #:048A11O654
Catalog #:X043
Model #:48A11O654R
KEY FEATURES
- Automatic reset thermal(as noted) protector prevents overheating.
- Shielded ball bearings extend the service life of the motor.
- Class B insulation protects motor for a maximum temperature rating.
- Suitable for indoor or outdoor applications(as noted).
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.17 Hp |
| Output KW: | 0.13 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 50.4 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.5 A | Power Factor: | 96.3 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | C |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 10 |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Fixed Counterclockwise |
| Mounting: | Round - Extended Studs | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Special Extension Both Sides |
| Overall Length: | 20.00 in | Frame Length: | 3.50 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 7.81 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856038920 | Weight: | 11.00 LB |
| Packaged Length: | 22.00 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 6.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 5.33 | 0.17 | ||||||
| Break-Down | 18.10 | 970 | 0.17 | |||||
| Locked-Rotor | 2.31 | 5.50 | 0 | 0.47 | 0.17 |

