LEESON Fan and Blower Motor, 0.33 HP, 1 Ph, 60 Hz, 208-230 V, 1200 RPM, 48Z Frame, OAO - X237
Part #:048A11O694
Catalog #:X237
Model #:48A11O694M
KEY FEATURES
- Open frame and brackets
- Multi-speed model
- Grommeted lead exit, Weather resistant reversing plug
- 2-1/4” resilient ring mounting (base not included.)
- 2 1/2” adapter rings supplied, shipped loose in box
- No thru-bolts, shaft end, 30” long leads
- Automatic reset thermal protector
- Capacitor not included.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Z | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 62.6 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.8-3.0 A | Power Factor: | 0 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | H |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 10 |
| Number of Speeds: | 4 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Rings |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 12.25 in |
| Frame Length: | 4.75 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856049032 | Weight: | 16.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.94 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 67.40 | 970 | 0.33 | |||||
| Locked-Rotor | 8.90 | 16.30 | 0 | 1.62 | 0.33 | |||
| Pull-Up | 16.20 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % |
| Current (Amps) | 2.78 | 2.80 | 2.85 | 2.90 | 3.00 |
| Rated Output (KW) | 0.33 | 0.37 | 0.42 | 0.47 | 0.52 |
| Efficiency (%) | 0.0 | 17.6 | 30.5 | 40.8 | 62.6 |
| Power Factor (%) | 48.0 | 54.7 | 62.1 | 67.9 | 73.2 |
| Speed (RPM) | 1,200 | 1,185 | 1,175 | 1,165 | 1,150 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.45 | 12.89 | 19.34 | 24.40 |

