NEW TO LEESON
LEESON Fan and Blower Motor, 0.50 HP, 1 Ph, 60 Hz, 460 V, 1200 RPM, 48Y Frame, OAO - X038
Part #:048A11O1874
Catalog #:X038
Model #:48A11O1874A
KEY FEATURES
- Automatic reset thermal(as noted) protector prevents overheating.
- Shielded ball bearings extend the service life of the motor.
- Class B insulation protects motor for a maximum temperature rating.
- Suitable for indoor or outdoor applications(as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 460 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 62.6 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.6 A | Power Factor: | 85.1 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | 2VT | KVA Code: | D |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 01 |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Mounting: | Round | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Single Special Extension |
| Overall Length: | 12.19 in | Frame Length: | 4.75 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 6.06 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856038807 | Weight: | 17.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.94 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

