NEW TO LEESON
LEESON Fan and Blower Motor, 0.50 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 48Z Frame, OPAO - X017
Part #:048A17O155
Catalog #:X017
Model #:48A17O155E
KEY FEATURES
- Automatic reset thermal(as noted) protector prevents overheating.
- Shielded ball bearings extend the service life of the motor.
- Class B insulation protects motor for a maximum temperature rating.
- Suitable for indoor or outdoor applications(as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 208-230 V |
| Speed: | 1625 rpm | Service Factor: | 1.0 |
| Frame: | 48Z | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.1-4.1 A | Power Factor: | 87.2 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | D |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 10 |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Mounting: | Resilient Ring - Extended Studs | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Single Special Extension |
| Overall Length: | 10.25 in | Frame Length: | 4.75 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 4.06 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856038654 | Weight: | 16.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 9.59 | 8.64 | 0 | 1.72 | 0.50 | |||
| Break-Down | 5.95 | 45.10 | 1,429 | 1.21 | 0.50 | |||
| Pull-Up | 9.59 | 8.32 | 143 | 1.72 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 1.20 | 1.36 | 1.70 | 2.06 | 2.55 | 3.20 |
| Rated Output (KW) | 0.12 | 0.20 | 0.29 | 18.10 | 0.53 | 0.65 |
| Efficiency (%) | 0.0 | 47.0 | 63.5 | 70.4 | 72.0 | 71.5 |
| Power Factor (%) | 41.0 | 93.0 | 76.6 | 83.9 | 87.2 | 89.9 |
| Speed (RPM) | 1,800 | 1,780 | 1,763 | 1,742 | 1,701 | 1,680 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.90 | 12.00 | 18.10 | 24.80 | 31.20 |

