NEW TO LEESON
LEESON Fan and Blower Motor, 0.25 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 48Y Frame, DP - B313
Part #:048C17D2042
Catalog #:B313
Model #:48C17D2042P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 48Y | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 57.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.2/2.8-2.6 A | Power Factor: | 59.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Mounting: | Resilient Base - Extended Studs | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Single Special Extension |
| Overall Length: | 9.95 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.01 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856062031 | Weight: | 16.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

