LEESON Fan and Blower Motor, 0.25 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 56Z Frame, DP - B201
Part #:056S17D2047
Catalog #:B201
Model #:56S17D2047L
KEY FEATURES
- Ball bearings
- Shaft extension 1-7/8" long by 1/2" diameter
- 5/8" shaft adapter included
- Heavy gauge steel frame and base
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 56Z | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 59.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.0 A | Power Factor: | 53.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 9.47 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856039323 | Weight: | 14.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 13.00 | 16.70 | 164 | 2.50 | 0.25 | |||
| Break-Down | 5.00 | 27.50 | 1,507 | 0.90 | 0.25 | |||
| Locked-Rotor | 13.20 | 17.30 | 0 | 2.60 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.86 | 3.84 | 4.00 | 4.30 | 5.00 | 5.12 | 5.30 | 5.60 | 5.90 | 6.50 | 8.60 |
| Rated Output (KW) | 0.11 | 0.15 | 0.20 | 0.25 | 0.31 | 0.38 | 0.38 | 0.41 | 0.46 | 0.57 | 0.77 |
| Efficiency (%) | 0.0 | 32.7 | 48.3 | 56.7 | 59.5 | 60.0 | 61.6 | 61.5 | 61.2 | 57.9 | 48.9 |
| Power Factor (%) | 24.8 | 32.8 | 42.4 | 50.6 | 53.5 | 61.5 | 62.3 | 63.7 | 67.8 | 75.6 | 77.4 |
| Speed (RPM) | 1,800 | 1,782 | 1,770 | 1,756 | 1,740 | 1,730 | 1,722 | 1,712 | 1,696 | 1,661 | 1,577 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 40.0 | 45.0 | 0.0 | 57.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.00 | 6.00 | 9.10 | 12.10 | 13.50 | 15.30 | 16.60 | 18.70 | 22.20 | 26.70 |

