NEW TO LEESON
LEESON Fan and Blower Motor, 0.17 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 48Y Frame, DP - B300
Part #:048S17D2052
Catalog #:B300
Model #:48S17D2052M
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.17 Hp |
| Output KW: | 0.13 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 48Y | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 55 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.6 A | Power Factor: | 32.1 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | S |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 18 Ohms | Mounting: | Resilient Base - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 9.32 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 1.88 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856039330 | Weight: | 13.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 11.85 | 658.0 | 18.71 | 229.0 | 114 | 2.38 | 87.5 | 0.17 |
| No Load | 1.57 | 87.0 | 0.00 | 0.0 | 1,800 | 0.08 | 22.9 | 0.17 |
| Break-Down | 3.97 | 221.0 | 22.65 | 277.0 | 1,400 | 0.75 | 82.2 | 0.17 |
| Full Load | 1.80 | 100.0 | 8.18 | 100.0 | 1,724 | 0.24 | 56.8 | 0.17 |
| Locked-Rotor | 11.66 | 648.0 | 17.72 | 217.0 | 0 | 2.36 | 87.9 | 0.17 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.14 | 3.14 | 3.22 | 3.38 | 3.58 | 3.70 | 3.82 | 3.96 | 4.18 | 4.60 | 5.18 |
| Rated Output (KW) | 0.08 | 0.12 | 0.15 | 0.19 | 0.23 | 0.26 | 0.27 | 0.29 | 0.32 | 0.38 | 0.45 |
| Efficiency (%) | 0.0 | 27.0 | 41.0 | 50.0 | 55.0 | 56.0 | 57.0 | 57.0 | 58.0 | 57.0 | 55.0 |
| Power Factor (%) | 22.9 | 32.0 | 40.5 | 48.5 | 55.5 | 60.0 | 62.0 | 64.5 | 67.5 | 72.0 | 76.0 |
| Speed (RPM) | 1,795 | 1,775 | 1,760 | 1,744 | 1,727 | 1,714 | 1,707 | 1,695 | 1,685 | 1,656 | 1,619 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 2.02 | 4.00 | 6.10 | 8.19 | 9.41 | 10.31 | 11.18 | 12.54 | 14.85 | 17.35 |

