NEW TO LEESON
LEESON Fan and Blower Motor, 0.33 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 48Z Frame, DP - B314
Part #:048C17D2043
Catalog #:B314
Model #:48C17D2043L
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 48Z | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 64 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.8/3.1-2.9 A | Power Factor: | 60 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Ring - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 10.22 in |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856040305 | Weight: | 18.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 10.70 | 369.0 | 28.90 | 181.0 | 0 | 2.10 | 0.0 | 0.33 |
| Break-Down | 6.30 | 217.0 | 38.00 | 238.0 | 1,507 | 1.10 | 0.0 | 0.33 |
| Pull-Up | 10.70 | 369.0 | 26.30 | 164.0 | 121 | 2.10 | 0.0 | 0.33 |
| Full Load | 2.90 | 100.0 | 16.00 | 100.0 | 1,735 | 0.39 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 135 % | 150 % | 175 % | 200 % |
| Current (Amps) | 2.11 | 2.19 | 2.28 | 2.48 | 2.90 | 3.00 | 3.10 | 3.13 | 3.94 | 5.10 |
| Rated Output (KW) | 0.10 | 0.16 | 0.23 | 0.31 | 0.39 | 0.48 | 0.52 | 0.52 | 0.71 | 0.94 |
| Efficiency (%) | 0.0 | 39.1 | 54.7 | 61.4 | 64.0 | 65.4 | 65.5 | 65.4 | 61.9 | 53.0 |
| Power Factor (%) | 21.2 | 32.2 | 43.9 | 54.5 | 60.0 | 69.3 | 71.2 | 71.5 | 77.8 | 80.1 |
| Speed (RPM) | 1,800 | 1,784 | 1,771 | 1,757 | 1,735 | 1,724 | 1,715 | 1,716 | 1,671 | 1,593 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 0.0 | 62.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 4.00 | 8.00 | 12.00 | 16.00 | 20.30 | 22.06 | 22.10 | 29.40 | 35.20 |

