NEW TO LEESON
LEESON Fan and Blower Motor, 0.33 & 0.25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 56Z Frame, DP - G106
Part #:056T17D2104
Catalog #:G106
Model #:56T17D2104F
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 & 0.25 Hp |
| Output KW: | 0.25 & 0.19 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.35 & 1.35 |
| Frame: | 56Z | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 66 & 64 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.5-1.6/.8 & 1.6/.8 A | Power Factor: | 56 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 53.6 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 9.97 in |
| Frame Length: | 6.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856040695 | Weight: | 16.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| No Load | 0.74 | 93.0 | 0.00 | 0.0 | 1,800 | 0.00 | 0.0 | 0.33 |
| Locked-Rotor | 4.70 | 563.0 | 4.30 | 430.0 | 0 | 0.00 | 83.0 | 0.33 |
| Pull-Up | 4.00 | 500.0 | 3.90 | 390.0 | 900 | 0.00 | 0.0 | 0.33 |
| Break-Down | 3.20 | 400.0 | 4.70 | 470.0 | 1,500 | 0.00 | 89.5 | 0.33 |
| 1/3 | 4.30 | 538.0 | 3.70 | 370.0 | 400 | 0.00 | 0.0 | 0.33 |
| 2/3 | 3.80 | 475.0 | 4.50 | 450.0 | 1,200 | 0.00 | 0.0 | 0.33 |
| Full Load | 0.80 | 100.0 | 1.00 | 100.0 | 1,725 | 0.00 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % |
| Current (Amps) | 0.74 | 0.74 | 0.75 | 0.78 | 0.80 | 0.85 | 0.88 | 0.95 | 0.95 |
| Rated Output (KW) | 0.12 | 0.18 | 0.24 | 0.31 | 0.38 | 0.42 | 0.46 | 0.49 | 0.54 |
| Efficiency (%) | 0.0 | 34.5 | 51.0 | 60.0 | 66.0 | 67.5 | 68.0 | 68.5 | 69.5 |
| Power Factor (%) | 20.0 | 30.5 | 40.5 | 50.0 | 56.0 | 63.0 | 65.5 | 68.0 | 72.0 |
| Speed (RPM) | 1,800 | 1,780 | 1,770 | 1,750 | 1,725 | 1,720 | 1,715 | 1,710 | 1,700 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 35.0 | 40.0 | 45.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.25 | 0.50 | 0.75 | 1.00 | 1.20 | 1.30 | 1.40 | 1.50 |

