LEESON Fan and Blower Motor, 0.33 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 56 Frame, DP - G964
Part #:056T17D2117
Catalog #:G964
Model #:56T17D2117E
KEY FEATURES
- Single speed model
- Heavy gauge steel frame and base
- Ball bearings
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 575 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 66 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 0.65 A | Power Factor: | 56 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 53.6 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 9.97 in |
| Frame Length: | 6.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856040831 | Weight: | 16.00 LB |
| Packaged Length: | 11.25 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.94 IN | HTC: | 8501.51.4040 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 1/3 | 4.30 | 538.0 | 3.70 | 370.0 | 400 | 0.00 | 0.0 | 0.33 |
| Full Load | 0.80 | 100.0 | 1.00 | 100.0 | 1,725 | 0.00 | 0.0 | 0.33 |
| Pull-Up | 4.00 | 500.0 | 3.90 | 390.0 | 900 | 0.00 | 0.0 | 0.33 |
| No Load | 0.74 | 93.0 | 0.00 | 0.0 | 1,800 | 0.00 | 0.0 | 0.33 |
| Locked-Rotor | 4.70 | 563.0 | 4.30 | 430.0 | 0 | 0.00 | 83.0 | 0.33 |
| Break-Down | 3.20 | 400.0 | 4.70 | 470.0 | 1,500 | 0.00 | 89.5 | 0.33 |
| 2/3 | 3.80 | 475.0 | 4.50 | 450.0 | 1,200 | 0.00 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % |
| Current (Amps) | 0.59 | 0.59 | 0.60 | 0.62 | 0.64 | 0.68 | 0.70 | 0.76 | 0.76 |
| Rated Output (KW) | 0.12 | 0.18 | 0.24 | 0.31 | 0.38 | 0.42 | 0.46 | 0.49 | 0.54 |
| Efficiency (%) | 0.0 | 34.5 | 51.0 | 60.0 | 66.0 | 67.5 | 68.0 | 68.5 | 69.5 |
| Power Factor (%) | 20.0 | 30.5 | 40.5 | 50.0 | 56.0 | 63.0 | 65.5 | 68.0 | 72.0 |
| Speed (RPM) | 1,800 | 1,780 | 1,770 | 1,750 | 1,725 | 1,720 | 1,715 | 1,710 | 1,700 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 35.0 | 40.0 | 45.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.25 | 0.50 | 0.75 | 1.00 | 1.20 | 1.30 | 1.40 | 1.50 |

