NEW TO LEESON
LEESON Fan and Blower Motor, 0.75 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 56 Frame, DP - G962
Part #:056T17D2119
Catalog #:G962
Model #:56T17D2119D
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 575 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 75.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.1 A | Power Factor: | 70.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 23 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 10.97 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856040817 | Weight: | 21.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.94 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 7.50 | 536.0 | 9.20 | 404.0 | 600 | 0.75 | ||
| 1/3 | 8.50 | 607.0 | 9.00 | 395.0 | 300 | 0.75 | ||
| Break-Down | 6.60 | 471.0 | 9.80 | 430.0 | 995 | 83.5 | 0.75 | |
| Locked-Rotor | 9.00 | 643.0 | 8.80 | 386.0 | 0 | 75.5 | 0.75 | |
| 2/3 | 6.50 | 464.0 | 9.60 | 421.0 | 800 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 0.78 | 0.80 | 0.88 | 0.96 | 1.12 | 1.20 | 1.28 | 1.36 | 1.52 |
| Rated Output (KW) | 0.15 | 0.27 | 0.42 | 0.58 | 0.74 | 0.85 | 0.91 | 1.10 | 1.30 |
| Efficiency (%) | 0.0 | 51.5 | 66.5 | 73.0 | 75.0 | 76.0 | 76.5 | 76.5 | 75.0 |
| Power Factor (%) | 19.0 | 34.5 | 50.0 | 62.0 | 67.0 | 75.0 | 77.5 | 82.0 | 85.0 |
| Speed (RPM) | 1,800 | 1,780 | 1,765 | 1,748 | 1,725 | 1,720 | 1,710 | 1,687 | 1,660 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 55.0 | 65.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.55 | 1.10 | 1.70 | 2.28 | 2.60 | 2.90 | 3.50 | 4.20 |

