NEW TO LEESON
LEESON Fan and Blower Motor, 1/2-1/6 HP, 1 Ph, 60 Hz, 115 V, 56 Frame, DP - H175
Part #:5KH49PN3026
Catalog #:H175
Model #:5KH49PN3026
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- IRIS® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2-1/6 Hp |
| Output KW: | 0.37 kW | Voltage: | 115 V |
| Speed: | 1725/1140 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 8.0/4.2 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856023896 | Weight: | 27.00 LB |
| Packaged Length: | 11.48 IN | Packaged Width: | 6.54 IN |
| Packaged Height: | 6.74 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

