NEW TO LEESON
LEESON Fan and Blower Motor, 1/2-1/6 HP, 3 Ph, 60 Hz, 460 V, 56 Frame, DP - K546
Part #:5K42JN3050
Catalog #:K546
Model #:5K42JN3050
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1/2-1/6 Hp |
| Output KW: | 0.37 kW | Voltage: | 460 V |
| Speed: | 1725/1140 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.1/0.6 A |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856041098 | Weight: | 22.00 LB |
| Packaged Length: | 13.69 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |

