LEESON Fan and Blower Motor, 0.33 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 48Z Frame, DP - H917
Part #:5KH35JNA723X
Catalog #:H917
Model #:5KH35JNA723X
KEY FEATURES
- Ball bearings
- Heavy gauge steel frame and base
- Shaft extension 2-1/4" long by 1/2" diameter
- Steel endshields
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 48Z | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 0 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.9 A | Power Factor: | 0 |
| Duty: | Continuous | Insulation Class: | B |
| KVA Code: | R | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Yes | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | SM |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Mounting: | Resilient Base | Motor Orientation: | HOR |
| Drive End Bearing: | BALL | Opp Drive End Bearing: | BALL |
| Frame Material: | Rolled Steel | Overall Length: | 10.37 in |
| Frame Length: | 5.79 in | Shaft Extension: | .500 X 2.25 - 1.75 FLAT in |
General Specifications
| UPC: | 722856040114 | Weight: | 15.00 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 6.94 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

