LEESON Fan and Blower Motor, 0.13 HP, 1 Ph, 60 Hz, 115 V, 3600 RPM, 48N Frame, SEMI ENCLOSED - O005
Part #:048S34S2004
Catalog #:O005
Model #:48S34S2004J
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Double shielded ball bearings provide longer service life.
- Continuous or continuous air over duty design allows consistent operation at the rated power(as noted).
- Various mounting configurations (as noted).
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.13 Hp |
| Output KW: | 0.09 kW | Voltage: | 115 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 48N | Enclosure: | Semi Enclosed |
| Thermal Protection: | Manual | Efficiency: | 47.7 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.3 A | Power Factor: | 73.1 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | U |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 10 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Clockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 48 | Overall Length: | 7.09 in |
| Frame Length: | 3.75 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856041524 | Weight: | 9.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 23.90 | 0.0 | 5.92 | 0.0 | 0 | 2.56 | 0.0 | 0.13 |
| Pull-Up | 6.00 | 0.0 | 5.48 | 0.0 | 2,650 | 0.55 | 79.6 | 0.13 |
| Break-Down | 4.90 | 0.0 | 6.18 | 0.0 | 3,030 | 0.48 | 84.8 | 0.13 |

